Product specifications
Characteristic | Value | Description |
|---|---|---|
| SEALS TYPE | F3 | ALL SEALS VITON |
| PUMP TYPE | V | VANE PUMP |
| Series | 20 | SERIES DESIGNATION |
| Cover type | NF | FLOW CONTROL VALVE COVER INTERNAL DRAIN |
| Mounting type | 1 | 2 BOLT FLANGE SAE-A SIZE |
| IPM FRAME SIZE | SQUARE V20 | V20 Single Pump |
| Inlet port type | D | 1.312-12UN-12B STR.THREAD |
| Ring capacity | 12 | 12 GPM |
| Outlet port type | T | PRIMARY PORT .750-16 THREADED,SECONDARY PORT-.875-14 THREADED, TANK- .750-16 THREADED |
| Shaft seal and bearing | - | SINGLE LIP SEAL&SEALED BEARING |
| Shaft type | 38 | 11TEETH 16/32 FLAT ROOT SIDE FIT |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | F3V20NF1D12T38B7022R 119 |