Product specifications
Characteristic | Value | Description |
|---|---|---|
| SEALS TYPE | - | STANDARD SEAL |
| PUMP TYPE | V | VANE PUMP |
| Series | 20 | SERIES DESIGNATION |
| Cover type | F | FLOW CONTROL VALVE COVER |
| Mounting type | 6 | 2 BOLT FLANGE SAE-B SIZE |
| IPM FRAME SIZE | SQUARE V20 | V20 Single Pump |
| Inlet port type | S | 1.625-12UN-2B THREAD |
| Ring capacity | 6 | 6 GPM |
| Outlet port type | T | PRIMARY PORT .750-16 THREADED,SECONDARY PORT-.875-14 THREADED, TANK- .750-16 THREADED |
| Shaft seal and bearing | - | SINGLE LIP SEAL&SEALED BEARING |
| Shaft type | 15 | 13TEETH 16/32 MAJOR DIA .873 , EXTENSION-1.69 |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | V20F 6S6T 15C8K 22 162 | |
| Product height in | 4.790 | |
| Product height mm | 121.666 | |
| Product length in | 7.590 | |
| Product length mm | 192.786 | |
| Product width in | 5.120 | |
| Product width mm | 130.048 |