Product specifications
Characteristic | Value | Description |
|---|---|---|
| SEALS TYPE | - | STANDARD SEAL |
| Series | 2 | SERIES DESIGNATION |
| MOUNTING TYPE | 10 | FLANGE MOUNTING THREADED PORTS |
| Ring capacity | 2 | 2 GPM |
| Shaft type | 1 | STRAIGHT KEYED |
| OUTLET COVER PORT ORIENTATION | B | 90°CCW FROM INLET PORT |
| Shaft rotation | RH | RH CW ROTATION VIEWED FROM SHAFT END |
| DESIGN CODE | 12 | DESIGN NUMBER |
| Model Code 1 | V210-2-1B-12-S214-INB | |
| PORT THREAD | INB | BSP THREAD PORTS |
| SPECIAL S NUMBER | S214 | SPECIAL S NUMBER 214 |
| VANE TYPE | V | VANE PUMP |