Product specifications
Characteristic | Value | Description |
|---|---|---|
| SEALS TYPE | - | STANDARD SEAL |
| PUMP TYPE | V | VANE PUMP |
| Series | 20 | SERIES DESIGNATION |
| Cover type | - | STANDARD COVER |
| Mounting type | 1 | 2 BOLT FLANGE SAE-A SIZE |
| IPM FRAME SIZE | SQUARE V20 | V20 Single Pump |
| Inlet port type | P | 1.25" NPT THREAD |
| Ring capacity | 6 | 6 GPM |
| Outlet port type | P | COVER STANDARD - .750 NPT THREAD, F COVER- PRESSURE PORT-.750-16 UN-2B ,TANK PORT -.500 NPT |
| Shaft seal and bearing | - | SINGLE LIP SEAL&SEALED BEARING |
| Shaft type | 1 | STRAIGHT.KEY |
| OUTLETCOVER PORT ORIENTATION | C | INLINE WITH INLET PORT |
| DESIGN CODE | 11 | DESIGN CODE FOR STANDARD |
| Shaft rotation | R | RH CW ROTATION VIEWED FROM SHAFT END |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | V20 1P6P 1C11 | |
| Product height in | 4.790 | |
| Product height mm | 121.666 | |
| Product length in | 7.590 | |
| Product length mm | 192.786 | |
| Product width in | 5.120 | |
| Product width mm | 130.048 |
