Product specifications
Characteristic | Value | Description |
|---|---|---|
| IPM FRAME SIZE | SQUARE V10 | V10 Single Pump |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | V10F 1P7P 38D5H 20 LH | |
| Product height in | 4.350 | |
| Product height mm | 110.490 | |
| Product length in | 6.750 | |
| Product length mm | 171.450 | |
| Product width in | 5.120 | |
| Product width mm | 130.048 |