V10P 1P7K 11B4G 10L, V10P 1P7K 11B4G 10L-product-details

V10P 1P7K 11B4G 10L, V10P 1P7K 11B4G 10L

453490-6

Model code: V10P 1P7K 11B4G 10L


Tools

Product specifications

Characteristic
Value
Description
IPM FRAME SIZESQUARE V10V10 Single Pump
BrandVICKERS BY DANFOSSVickers by Danfoss
Model Code 1V10P 1P7K 11B4G 10L
Product height in4.350
Product height mm110.490
Product length in6.250
Product length mm158.750
Product width in5.120
Product width mm130.048