F3 V20 1B11B 1A 11 EN 1000, F3 V20 1B11B 1A 11 EN 1000-product-details

F3 V20 1B11B 1A 11 EN 1000, F3 V20 1B11B 1A 11 EN 1000

467459-A

Model code: F3 V20 1B11B 1A 11 EN 1000


Tools

Product specifications

Characteristic
Value
Description
SEALS TYPEF3ALL SEALS VITON
PUMP TYPEVVANE PUMP
Series20SERIES DESIGNATION
Cover type-STANDARD COVER
Mounting type12 BOLT FLANGE SAE-A SIZE
IPM FRAME SIZESQUARE V20V20 Single Pump
Inlet port typeBG1.250 BSPF THREAD
Ring capacity1111 GPM
Outlet port typeBCOVER STANDARD : G .750 BSPF THREAD, F COVER : PRESSURE PORT : G .750 BSPF THREAD,TANK PORT : G .750 BSPF THREAD
Shaft seal and bearing-SINGLE LIP SEAL&SEALED BEARING
Shaft type1STRAIGHT.KEY
OUTLETCOVER PORT ORIENTATIONAOPPOSITE TO INLET PORT
DESIGN CODE11DESIGN CODE FOR STANDARD
Shaft rotationRRH CW ROTATION VIEWED FROM SHAFT END
Model Code 1F3 V20 1B11B 1A 11 EN 1000