Product specifications
Characteristic | Value | Description |
|---|---|---|
| SEALS TYPE | F3 | ALL SEALS VITON |
| PUMP TYPE | V | VANE PUMP |
| Series | 20 | SERIES DESIGNATION |
| Cover type | - | STANDARD COVER |
| Mounting type | 1 | 2 BOLT FLANGE SAE-A SIZE |
| IPM FRAME SIZE | SQUARE V20 | V20 Single Pump |
| Inlet port type | P | 1.25" NPT THREAD |
| Ring capacity | 7 | 7 GPM |
| Outlet port type | S | COVER D,COVER STANDARD - 1.062-12 UN-2B THREAD. F COVER - PRESSURE PORT -.750-16 UN-2B THREAD , TANK PORT-1.0625-12 UN-2B THREAD |
| Shaft seal and bearing | - | SINGLE LIP SEAL&SEALED BEARING |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | F3 V20 1P7S 1D11 | |
| Product height in | 4.790 | |
| Product height mm | 121.666 | |
| Product length in | 7.840 | |
| Product length mm | 199.136 | |
| Product width in | 5.120 | |
| Product width mm | 130.048 |