Product specifications
Characteristic | Value | Description |
|---|---|---|
| SEALS TYPE | F3 | ALL SEALS VITON |
| PUMP TYPE | V | VANE PUMP |
| Series | 20 | SERIES DESIGNATION |
| Cover Type | P | PRIORITY VALVE COVER |
| IPM FRAME SIZE | SQUARE V20 | V20 Single Pump |
| Shaft Seal And Bearing | - | SINGLE LIP SEAL&SEALED BEARING |
| Model Code 1 | F3 V20P...12 HYDROSTAT |