V20 1B6B 1C EN 1000L, V20 1B6B 1C EN 1000L-product-details

V20 1B6B 1C EN 1000L, V20 1B6B 1C EN 1000L

707277-CL

Model code: V20 1B6B 1C EN 1000L


Tools

Product specifications

Characteristic
Value
Description
SEALS TYPE-STANDARD SEAL
PUMP TYPEVVANE PUMP
Series20SERIES DESIGNATION
Cover type-STANDARD COVER
Mounting type12 BOLT FLANGE SAE-A SIZE
IPM FRAME SIZESQUARE V20V20 Single Pump
Inlet port typeBG1.250 BSPF THREAD
Ring capacity66 GPM
Outlet port typeBCOVER STANDARD : G .750 BSPF THREAD, F COVER : PRESSURE PORT : G .750 BSPF THREAD,TANK PORT : G .750 BSPF THREAD
Shaft seal and bearing-SINGLE LIP SEAL&SEALED BEARING
Shaft type1STRAIGHT.KEY
OUTLETCOVER PORT ORIENTATIONCINLINE WITH INLET PORT
DESIGN CODE11DESIGN CODE FOR STANDARD
Shaft rotationLLH CCW ROTATION VIEWED FROM SHAFT END
Model Code 1V20 1B6B 1C EN 1000L