Product specifications
Characteristic | Value | Description |
|---|---|---|
| PUMP TYPE | V | VANE PUMP |
| Series | 10 | SERIES DESIGNATION |
| Mounting type | 1 | 2 BOLT FLANGE SAE-A SIZE |
| IPM FRAME SIZE | SQUARE V10 | V10 Single Pump |
| Inlet port type | B | BSP THREAD PER DS1106 |
| Ring capacity | 2 | 2 GPM |
| Outlet port type | B | BSP THREAD PER DS1104 |
| Shaft type | 1 | STRAIGHT KEY - 3/16,MAJOR DIA-0.75, EXTENSION-1.75 |
| OUTLET COVER PORT ORIENTATION | A | OPPOSITE TO INLET PORT |
| DESIGN CODE | 20 | DESIGN CODE FOR NF,S,F COVER |
| Shaft rotation | L | LH CCW ROTATION VIEWED FROM SHAFT END |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | V10 1B2B 1A 20L | |
| Product height in | 4.350 | |
| Product height mm | 110.490 | |
| Product length in | 6.630 | |
| Product length mm | 168.402 | |
| Product width in | 5.120 | |
| Product width mm | 130.048 |
