V20 1B12B 1A 11 EN 1000, V20 1B12B 1A 11 EN 1000-product-details

V20 1B12B 1A 11 EN 1000, V20 1B12B 1A 11 EN 1000

708398-A

Model code: V20 1B12B 1A 11 EN 1000


Tools

Product specifications

Characteristic
Value
Description
SEALS TYPE-STANDARD SEAL
PUMP TYPEVVANE PUMP
Series20SERIES DESIGNATION
Cover Type-STANDARD COVER
Mounting type12 BOLT FLANGE SAE-A SIZE
IPM FRAME SIZESQUARE V20V20 Single Pump
Inlet Port TypeBG1.250 BSPF THREAD
Ring capacity1212 GPM
Outlet Port TypeBCOVER STANDARD : G .750 BSPF THREAD, F COVER : PRESSURE PORT : G .750 BSPF THREAD,TANK PORT : G .750 BSPF THREAD
Shaft Seal And Bearing-SINGLE LIP SEAL&SEALED BEARING
Shaft type1STRAIGHT.KEY
OUTLETCOVER PORT ORIENTATIONAOPPOSITE TO INLET PORT
DESIGN CODE11DESIGN CODE FOR STANDARD
Shaft rotationRRH CW ROTATION VIEWED FROM SHAFT END
BrandVICKERS BY DANFOSSVickers by Danfoss
Model Code 1V20 1B12B 1A 11 EN 1000
Product height in4.790
Product height mm121.666
Product length in8.460
Product length mm214.884
Product width in5.120
Product width mm130.048