Vickers by Danfoss V10 and V20 Series Vane Pumps V101S5S11C20L (RIGHT)

V10 1B3B 1A 20, V10 1B3B 1A 20

708784-A

Model code: V10 1B3B 1A 20


Tools

Product specifications

Characteristic
Value
Description
PUMP TYPEVVANE PUMP
Series10SERIES DESIGNATION
Mounting type12 BOLT FLANGE SAE-A SIZE
IPM FRAME SIZESQUARE V10V10 Single Pump
Inlet port typeBBSP THREAD PER DS1106
Ring capacity33 GPM
Outlet port typeBBSP THREAD PER DS1104
Shaft type1STRAIGHT KEY - 3/16,MAJOR DIA-0.75, EXTENSION-1.75
OUTLET COVER PORT ORIENTATIONAOPPOSITE TO INLET PORT
DESIGN CODE20DESIGN CODE FOR NF,S,F COVER
Shaft rotationRRH CW ROTATION VIEWED FROM SHAFT END
BrandVICKERS BY DANFOSSVickers by Danfoss
Model Code 1V10 1B3B 1A 20
Product height in4.350
Product height mm110.490
Product length in6.300
Product length mm160.020
Product width in5.120
Product width mm130.048