V10 1B4B 1C 20L, V10 1B4B 1C 20L-product-details

V10 1B4B 1C 20L, V10 1B4B 1C 20L

708785-CL

Model code: V10 1B4B 1C 20L


Tools

Product specifications

Characteristic
Value
Description
PUMP TYPEVVANE PUMP
Series10SERIES DESIGNATION
Mounting type12 BOLT FLANGE SAE-A SIZE
IPM FRAME SIZESQUARE V10V10 Single Pump
Inlet port typeBBSP THREAD PER DS1106
Ring capacity44 GPM
Outlet port typeBBSP THREAD PER DS1104
Shaft type1STRAIGHT KEY - 3/16,MAJOR DIA-0.75, EXTENSION-1.75
OUTLET COVER PORT ORIENTATIONCINLINE WITH INLET PORT
DESIGN CODE20DESIGN CODE FOR NF,S,F COVER
Shaft rotationLLH CCW ROTATION VIEWED FROM SHAFT END
BrandVICKERS BY DANFOSSVickers by Danfoss
Model Code 1V10 1B4B 1C 20L
Product height in4.350
Product height mm110.490
Product length in6.550
Product length mm166.370
Product width in5.120
Product width mm130.048