V10 1B6B 1C 20L, V10 1B6B 1C 20L-product-details

V10 1B6B 1C 20L, V10 1B6B 1C 20L

708786-CL

Model code: V10 1B6B 1C 20L


Tools

Product specifications

Characteristic
Value
Description
PUMP TYPEVVANE PUMP
Series10SERIES DESIGNATION
Mounting type12 BOLT FLANGE SAE-A SIZE
IPM FRAME SIZESQUARE V10V10 Single Pump
Inlet port typeBBSP THREAD PER DS1106
Ring capacity66 GPM
Outlet port typeBBSP THREAD PER DS1104
Shaft type1STRAIGHT KEY - 3/16,MAJOR DIA-0.75, EXTENSION-1.75
OUTLET COVER PORT ORIENTATIONCINLINE WITH INLET PORT
DESIGN CODE20DESIGN CODE FOR NF,S,F COVER
Shaft rotationLLH CCW ROTATION VIEWED FROM SHAFT END
Model Code 1V10 1B6B 1C 20L