Product specifications
Characteristic | Value | Description |
|---|---|---|
| Seal type | - | STANDARD SEAL |
| PUMP TYPE | V | VANE PUMP |
| Series | 10 | SERIES DESIGNATION |
| Cover type | NF | FLOW CONTROL VALVE COVER INTERNAL DRAIN |
| MOUNTING TYPE | 1 | 2 BOLT FLANGE SAE-A SIZE |
| IPM FRAME SIZE | SQUARE V10 | V10 Single Pump |
| Inlet port type | S | 1 5/16-12 THREAD |
| Ring capacity | 5 | 5 GPM |
| Outlet port type | T | NF COVER - PRESSURE PORT .750-16 THREAD, F COVER-PRESSURE PORT .750-16 THREAD,TANK PORT .750-16 THREAD |
| SHAFT SEAL AND BEARING | S | DUAL LIP SEAL & OPEN BEARING |
| Shaft type | 38 | 11 TEETH 16/32 MAJOR DIA-0.749, EXTENSION-1.269 |
| OUTLET COVER PORT ORIENTATION | C | INLINE WITH INLET PORT |
| FLOW RATE THRU ORF IN COVER | 4 | 4 GPM |
| PRESSURE SETTING | H | 2000 PSI |
| DESIGN CODE | 20 | DESIGN CODE FOR NF,S,F COVER |
| Shaft rotation | R | RH CW ROTATION VIEWED FROM SHAFT END |
| Special feature suffix | - | NO SPEACIAL FEATURE |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | V10NF 1S5T S38C4H20R | |
| Product height in | 4.350 | |
| Product height mm | 110.490 | |
| Product length in | 6.300 | |
| Product length mm | 160.020 | |
| Product width in | 5.120 | |
| Product width mm | 130.048 |