V10F 1S4T 1C5K 20L 120, V10F 1S4T 1C5K 20L 120-product-details

V10F 1S4T 1C5K 20L 120, V10F 1S4T 1C5K 20L 120

719AR00299A

Model code: V10F 1S4T 1C5K 20L 120


Tools

Product specifications

Characteristic
Value
Description
IPM FRAME SIZESQUARE V10V10 Single Pump
BrandVICKERS BY DANFOSSVickers by Danfoss
Model Code 1V10F 1S4T 1C5K 20L 120
Product height in4.350
Product height mm110.490
Product length in6.050
Product length mm153.670
Product width in5.120
Product width mm130.048