V20F 6S6T 1C8K 22L 162, V20F 6S6T 1C8K 22L 162-product-details

V20F 6S6T 1C8K 22L 162, V20F 6S6T 1C8K 22L 162

720AR00001A

Model code: V20F 6S6T 1C8K 22L 162


Tools

Product specifications

Characteristic
Value
Description
SEALS TYPE-STANDARD SEAL
PUMP TYPEVVANE PUMP
Series20SERIES DESIGNATION
Cover typeFFLOW CONTROL VALVE COVER
MOUNTING TYPE62 BOLT FLANGE SAE-B SIZE
IPM FRAME SIZESQUARE V20V20 Single Pump
Inlet port typeS1.625-12UN-2B THREAD
Ring capacity66 GPM
Outlet port typeTPRIMARY PORT .750-16 THREADED,SECONDARY PORT-.875-14 THREADED, TANK- .750-16 THREADED
Shaft seal and bearing-SINGLE LIP SEAL&SEALED BEARING
BrandVICKERS BY DANFOSSVickers by Danfoss
Model Code 1V20F 6S6T 1C8K 22L 162
Product height in4.790
Product height mm121.666
Product length in6.180
Product length mm156.972
Product width in5.120
Product width mm130.048