V20 1S8S 1A11R 063, V20 1S8S 1A11R 063-product-details

V20 1S8S 1A11R 063, V20 1S8S 1A11R 063

720AR00378A

Model code: V20 1S8S 1A11R 063


Tools

Product specifications

Characteristic
Value
Description
SEALS TYPE-STANDARD SEAL
PUMP TYPEVVANE PUMP
Series20SERIES DESIGNATION
Cover type-STANDARD COVER
Mounting type12 BOLT FLANGE SAE-A SIZE
IPM FRAME SIZESQUARE V20V20 Single Pump
Inlet port typeS1.625-12UN-2B THREAD
Ring capacity88 GPM
Outlet port typeSCOVER D,COVER STANDARD - 1.062-12 UN-2B THREAD. F COVER - PRESSURE PORT -.750-16 UN-2B THREAD , TANK PORT-1.0625-12 UN-2B THREAD
Shaft seal and bearing-SINGLE LIP SEAL&SEALED BEARING
Shaft type1STRAIGHT.KEY
OUTLETCOVER PORT ORIENTATIONAOPPOSITE TO INLET PORT
DESIGN CODE11DESIGN CODE FOR STANDARD
Shaft rotationRRH CW ROTATION VIEWED FROM SHAFT END
Special feature suffix063SPECIAL 3000 PSI PRESSURE RING-ROTOR ASM
BrandVICKERS BY DANFOSSVickers by Danfoss
Model Code 1V20 1S8S 1A11R 063
Product height in4.790
Product height mm121.666
Product length in8.040
Product length mm204.216
Product width in5.120
Product width mm130.048