Product specifications
Characteristic | Value | Description |
|---|---|---|
| PUMP TYPE | V | VANE PUMP |
| Series | 2020 | DOUBLE SQUARE VANE PUMP |
| Cover type | P | PRIORITY VALVE COVER |
| MOUNTING TYPE | 1 | 2 BOLT FLANGE SAE-B SIZE |
| IPM FRAME SIZE | SQUARE V2020 | V2020 Double Pump |
| Inlet port type | F | 4 BOLT FLANGE |
| RING CAPACITY COVER SIDE | 6 | 6 GPM |
| RING CAPACITY SHAFT END | 7 | 7 GPM |
| OUTLET PORT TYPE SHAFT END | S | 1.0625-12 UN-2B THREAD |
| Shaft type | 11 | 13 TEETH 16/32,MAJOR DIA-.749, EXTENSION-1.625 |
| OUTLETCOVER PORT ORIENTATION | AA | OUTLET#2: OPPOSITE TO INLET PORT, OUTLET#1:OPPOSITE TO INLET PORT |
| OUTLET PORT TYPE COVER SIDE | T | F COVER-P PORT-.750-16 UN-2B ,T PORT -.750-16 UN-2B. P COVER-PRIMARY PORT .750-16 THD,SECONDARY PORT-.875-14 THD, TANK- .750-16THD |
| Flow rate thru orifice cover | 3 | 3 GPM |
| PRESSURE SETTING | G | 1750 PSI |
| DESIGN CODE | 30 | 30-DESIGN CODE |
| Shaft rotation | R | RH CW ROTATION VIEWED FROM SHAFT END |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | V2020P 1F7S6T 11AA3G 30R 169 | |
| Product height in | 5.320 | |
| Product height mm | 135.128 | |
| Product length in | 11.245 | |
| Product length mm | 285.623 | |
| Product width in | 6.880 | |
| Product width mm | 174.752 |