Product specifications
Characteristic | Value | Description |
|---|---|---|
| PUMP TYPE | V | VANE PUMP |
| Series | 2010 | DOUBLE SQUARE PUMP |
| Mounting type | 1 | 2 BOLT FLANGE SAE-B SIZE |
| IPM FRAME SIZE | SQUARE V2010 | V2010 Double Pump |
| Inlet Port Type | F | 4 BOLT FLANGE |
| RING CAPACITY COVER SIDE | 7 | 7 GPM |
| RING CAPACITY SHAFT END | 9 | 9 GPM |
| OUTLET PORT TYPE SHAFT END | S | 1.0625-12 UN-2B THREAD |
| Shaft type | 1 | 3/16 SQUARE KEY,MAJOR DIA-.875, EXTENSION-2.31 |
| OUTLETCOVER PORT ORIENTATION | AA | OUTLET#2: 135 ° CCW FROM INLET PORT , OUTLET#1:OPPOSITE FROM INLET PORT |
| OUTLET PORT TYPE COVER SIDE | S | .750-16 UN-2B THREAD |
| DESIGN CODE | 12 | 12-DESIGN CODE |
| Shaft rotation | R | RH CW ROTATION VIEWED FROM SHAFT END |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | V2010 1F9S7S 1AA12 | |
| Product height in | 5.000 | |
| Product height mm | 127.000 | |
| Product length in | 11.150 | |
| Product length mm | 283.210 | |
| Product width in | 6.870 | |
| Product width mm | 174.498 |