Product specifications
Characteristic | Value | Description |
|---|---|---|
| IPM FRAME SIZE | SQUARE V2020 | V2020 Double Pump |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | V2020 1F12S12S 11AA30 | |
| Product height in | 5.320 | |
| Product height mm | 135.128 | |
| Product length in | 10.350 | |
| Product length mm | 262.890 | |
| Product width in | 6.880 | |
| Product width mm | 174.752 |
