Product specifications
Characteristic | Value | Description |
|---|---|---|
| PUMP TYPE | V | VANE PUMP |
| Series | 2020 | DOUBLE SQUARE VANE PUMP |
| Mounting type | 1 | 2 BOLT FLANGE SAE-B SIZE |
| IPM FRAME SIZE | SQUARE V2020 | V2020 Double Pump |
| Inlet port type | F | 4 BOLT FLANGE |
| RING CAPACITY COVER SIDE | 9 | 9 GPM |
| RING CAPACITY SHAFT END | 8 | 8 GPM |
| OUTLET PORT TYPE SHAFT END | S | 1.0625-12 UN-2B THREAD |
| Shaft type | 1 | 3/16 SQUARE KEY, MAJOR DIA-.875, EXTENSION-2.31 |
| OUTLETCOVER PORT ORIENTATION | CC | OUTLET#2: INLINE WITH INLET PORT,OUTLET#1:INLINE WITH INLET PORT |
| OUTLET PORT TYPE COVER SIDE | S | COVER STANDARD - 1.062-12 UN-2B THRD, F COVER - PRESSURE PORT -.750-16 UN-2B THRD, TANK PORT-1.0625-12 UN-2B THRD |
| DESIGN CODE | 30 | 30-DESIGN CODE |
| Shaft rotation | R | RH CW ROTATION VIEWED FROM SHAFT END |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | V2020 1F8S9S 1CC30 | |
| Product height in | 5.320 | |
| Product height mm | 135.128 | |
| Product length in | 11.150 | |
| Product length mm | 283.210 | |
| Product width in | 6.880 | |
| Product width mm | 174.752 |