V10 1B5B 38C 20L, V10 1B5B 38C 20L-product-details

V10 1B5B 38C 20L, V10 1B5B 38C 20L

875578-CL

Model code: V10 1B5B 38C 20L


Tools

Product specifications

Characteristic
Value
Description
PUMP TYPEVVANE PUMP
Series10SERIES DESIGNATION
Mounting type12 BOLT FLANGE SAE-A SIZE
IPM FRAME SIZESQUARE V10V10 Single Pump
Inlet port typeBBSP THREAD PER DS1106
Ring capacity55 GPM
Outlet port typeBBSP THREAD PER DS1104
Shaft type3811 TEETH 16/32 MAJOR DIA-0.749, EXTENSION-1.269
OUTLET COVER PORT ORIENTATIONCINLINE WITH INLET PORT
DESIGN CODE20DESIGN CODE FOR NF,S,F COVER
Shaft rotationLLH CCW ROTATION VIEWED FROM SHAFT END
Model Code 1V10 1B5B 38C 20L