Product specifications
Characteristic | Value | Description |
|---|---|---|
| IPM FRAME SIZE | SQUARE V2010 | V2010 Double Pump |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | V2010P-1F11S3S-1AB-1. 6D-30 | |
| Product height in | 5.000 | |
| Product height mm | 127.000 | |
| Product length in | 11.780 | |
| Product length mm | 299.212 | |
| Product width in | 6.870 | |
| Product width mm | 174.498 |
