V series vane pumps
Available in single, double, and through-drive configurations with displacements from 7 cm3 to 193 cm3 [0.4 in3 to 12 in3] and operating pressures up to 207 bar [3,000 psi], our compact V series pumps are designed for medium-pressure industrial applications. They meet or exceed critical noise standards and offer long operating life, outstanding volumetric efficiency, and excellent serviceability thanks to our industry-first intra-vane cartridge design.
Features and benefits
- High operating pressure capabilities in compact packages provide high power-to-weight ratios and lower installed costs.
- Low noise characteristics inherent in intravane design enhance operator comfort.
- Twelve-vane system provides low amplitude flow pulsations, resulting in low system noise characteristics.
- Hydraulic balancing, designed to prevent internally-induced radial shaft and bearing loads, provides long life.
- Double pumps and thru-drive arrangements save installation space and cost by eliminating double shaft extension electric motors or by reducing the number of motors and drive couplings.
- Thru-drive models provide valuable circuit design flexibility, such as having fixed and variable displacement models on a single input drive.
- Wide range of flow displacements and high operating pressure capabilities provide optimum selection and single-source capability for your complete range of flow and pressure requirements.
Applications
- Presses
- Primary metals
- Industrial power units
- Plastic injection molding machines
Specifications
See Catalog.