V series vane pumps-product-category

V series vane pumps

Available in single, double, and through-drive configurations with displacements from 7 cm3 to 193 cm3 [0.4 in3 to 12 in3] and operating pressures up to 207 bar [3,000 psi], our compact V series pumps are designed for medium-pressure industrial applications. They meet or exceed critical noise standards and offer long operating life, outstanding volumetric efficiency, and excellent serviceability thanks to our industry-first intra-vane cartridge design.

Features and benefits

  • High operating pressure capabilities in compact packages provide high power-to-weight ratios and lower installed costs. 
  • Low noise characteristics inherent in intravane design enhance operator comfort.
  • Twelve-vane system provides low amplitude flow pulsations, resulting in low system noise characteristics.
  • Hydraulic balancing, designed to prevent internally-induced radial shaft and bearing loads, provides long life.
  • Double pumps and thru-drive arrangements save installation space and cost by eliminating double shaft extension electric motors or by reducing the number of motors and drive couplings.
  • Thru-drive models provide valuable circuit design flexibility, such as having fixed and variable displacement models on a single input drive.
  • Wide range of flow displacements and high operating pressure capabilities provide optimum selection and single-source capability for your complete range of flow and pressure requirements. 

Specifications

See Catalog.

Applications

  • Presses
  • Primary metals
  • Industrial power units
  • Plastic injection molding machines