CART KIT 20V-8GPM LH
02-102519
Tools02-102519 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Cartridge kit |
| Product height in | 3.510 |
| Product height mm | 89.154 |
| Product length in | 5.219 |
| Product length mm | 132.563 |
| Product width in | 3.512 |
| Product width mm | 89.205 |