Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | CARTRIDGE KIT | Cartridge kit |
| Product height in | 4.520 | |
| Product height mm | 114.808 | |
| Product length in | 4.658 | |
| Product length mm | 118.313 | |
| Product width in | 4.520 | |
| Product width mm | 114.808 |
