Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
V series vane pumps
02-102556
C KIT xx35V25 BLD LTORING 154101
02-102556
Tools
Add to comparison
Add to comparison
02-102556
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Package contents
Cartridge kit
Product height in
4.520
Product height mm
114.808
Product length in
4.658
Product length mm
118.313
Product width in
4.520
Product width mm
114.808