Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
V series vane pumps
02-102575
C KIT 45V60xx BLD RTORING 154107
02-102575
Tools
Add to comparison
Add to comparison
02-102575
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Package contents
Cartridge kit
Product height in
5.270
Product height mm
133.858
Product length in
5.532
Product length mm
140.513
Product width in
5.270
Product width mm
133.858