Product specifications
Characteristic | Value | Description |
|---|---|---|
| SEALS TYPE | - | STANDARD SEAL |
| Series | 4535 | SERIES DESIGNATION |
| PUMP TYPE | V | VANE PUMP |
| RING CAPACITY OUTLET 1 | 66 | 66 GPM |
| PORT CONNECTION | A | INLET: 4 BOLT FLANGE, OUTLET 1: 4 BOLT FLANGE, OUTLET 2: 4 BOLT FLANGE |
| PORT THREAD TYPE | - | INCH THREAD PORT CONNECTION |
| RING CAPACITY OUTLET 2 | 38 | 38 GPM |
| MOUNTING | - | FLANGE MOUNT |
| SHAFT | 86 | 86- 3/8 SQUARE KEY |
| OUTLET POST FRM CVR END | AA | OUTLET 1: OPPOSITE INLET, OUTLET 2: OPPOSITE INLET |
| DESIGN NO | 20 | 20- DESIGN NO |
| ROTATION FROM SHAFT END | L | COUNTER CLOCKWISE |
| IPM FRAME SIZE | 4535V | 4535V Double Pump |
| Model Code 1 | 4535V66A3886AA20260LH | |
| Product height in | 8.500 | |
| Product height mm | 215.900 | |
| Product length in | 16.940 | |
| Product length mm | 430.276 | |
| Product width in | 10.400 | |
| Product width mm | 264.160 |
