Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | 25 | SERIES DESIGNATION |
| PUMP TYPE | VT | VANE PUMP, THRU DRIVE |
| Ring capacity | 14 | 14 GPM |
| PORT CONNECTION | A | INLET: 4 BOLT FLANGE OUTLET: 4 BOLT FLANGE |
| BODY MOUNTING FLANGE | S | SAE J-744 101-2 MOUNTING FLANGE |
| COUPLING | 2 | WITH SPLINE FOR TANDEM PUMP |
| SHAFT | 202 | 202- SAE 'B' SQUARE KEY |
| OUTLET POSITION | A | OUTLET OPPOSITE INLET |
| ADAPTER MTG ORIENTATION | A | FOR ADAPTER 'A' : ROTATE 45° CW WITH RESPECT TO MOUNTING FLANGE VIEWED FROM ADAPTER END. FOR ADAPTER 'B': INLINE WITH MOUNTINGFLANGE |
| DESIGN NO | 22 | DESIGN NO - 22 |
| ROTATION FROM SHAFT END | R | CLOCKWISE |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 25VT | 25VT Thru-Drive Pump |
| Model Code 1 | 25VTAS14A 2202AA 22R | |
| Product height mm | 139.700 | |
| Product length in | 9.770 | |
| Product length mm | 248.158 | |
| Product width in | 6.890 | |
| Product width mm | 175.006 | |
| THRU CONNECTION MOUNTING | A | TWO BOLT SAE 'A' FLANGE |
