Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 25VT | 25VT Thru-Drive Pump |
| Model Code 1 | 25VTAS21A 2297AA 22R | |
| Product height mm | 144.526 | |
| Product length in | 11.250 | |
| Product length mm | 285.750 | |
| Product width in | 6.880 | |
| Product width mm | 174.752 |
