Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | 35 | SERIES DESIGNATION |
| PUMP TYPE | VT | VANE PUMP, THRU DRIVE |
| Ring capacity | 38 | 38 GPM |
| PORT CONNECTION | A | INLET: 4 BOLT FLANGE OUTLET: 4 BOLT FLANGE |
| BODY MOUNTING FLANGE | S | SAE J-744 101-2 MOUNTING FLANGE |
| COUPLING | 2 | WITH SPLINE FOR TANDEM PUMP |
| SHAFT | 203 | 203- STRAIGHT KEY, HEAVY DUTY |
| OUTLET POSITION | C | OUTLET INLINE WITH INLET |
| ADAPTER MTG ORIENTATION | * | GENERIC |
| DESIGN NO | 22 | DESIGN NO |
| ROTATION FROM SHAFT END | R | CLOCKWISE |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 35VT | 35VT Thru-Drive Pump |
| Model Code 1 | 35VTAS38A 2203CC22R | |
| Product height in | 6.400 | |
| Product height mm | 162.560 | |
| Product length in | 14.670 | |
| Product length mm | 372.618 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 | |
| THRU CONNECTION MTG | A | TWO BOLT SAE 'A' FLANGE |
