Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
V series vane pumps
02-125516-1
35VTBS38A-2297AA-22
02-125516-1
Tools
Add to comparison
Add to comparison
02-125516-1
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
6.400
Product height mm
162.560
Product length in
12.700
Product length mm
322.580
Product width in
8.380
Product width mm
212.852