Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 35VT | 35VT Thru-Drive Pump |
| Model Code 1 | 35VTBS25A 2297BA 22R | |
| Product height in | 6.400 | |
| Product height mm | 162.560 | |
| Product length in | 13.510 | |
| Product length mm | 343.154 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 |
