Product specifications
Characteristic | Value | Description |
|---|---|---|
| SEALS TYPE | - | STANDARD SEAL |
| PUMP TYPE | VT | VANE PUMP, THRU DRIVE |
| Ring capacity | 25 | 25 GPM |
| PORT CONNECTION | A | INLET: 4 BOLT FLANGE OUTLET: 4 BOLT FLANGE |
| PORT THREAD TYPE | - | INCH THREAD PORT CONNECTION |
| BODY MOUNTING FLANGE | S | SAE J-744 101-2 MOUNTING FLANGE |
| COUPLING | 2 | WITH SPLINE FOR TANDEM PUMP |
| SHAFT | 297 | 297- SAE SPLINED 14 TEETH |
| OUTLET POSITION | B | OUTLET 90DEG CCW FROM INLET |
| ADAPTER MTG ORIENTATION | B | FOR ADAPTER 'A' : ROTATE 45° CCW WITH RESPECT TO MOUNTING FLANGE VIEWED FROM ADAPTER END. FOR ADAPTER 'B','C': ROTATE 90° TOMOUNTING FLANGE |
| DESIGN NO | 22 | DESIGN NO |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | 35VTCS25A2297BB22R | |
| THRU CONNECTION MTG | C | TWO BOLT SAE 'C' FLANGE |