Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | 45 | SERIES DESIGNATION |
| PUMP TYPE | VT | VANE PUMP, THRU DRIVE |
| Ring capacity | 60 | 60 GPM |
| PORT CONNECTION | A | INLET: 4 BOLT FLANGE OUTLET: 4 BOLT FLANGE |
| BODY MOUNTING FLANGE | S | SAE J-744 MOUNTING FLANGE |
| COUPLING | 2 | WITH SPLINE FOR TANDEM PUMP |
| SHAFT | 203 | 203- HEAVY DUTY STRAIGHT SQUARE KEY |
| OUTLET POSITION | C | OUTLET INLINE WITH INLET |
| ADAPTER MTG ORIENTATION | A | FOR ADAPTER 'A' : ROTATE 45° CW WITH RESPECT TO MOUNTING FLANGE VIEWED FROM ADAPTER END. FOR ADAPTER 'B', 'C': INLINE WITHMOUNTING FLANGE. |
| DESIGN NO | 22 | DESIGN NO 22 |
| ROTATION FROM SHAFT END | R | CLOCKWISE |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 45VT | 45VT Thru-Drive Pump |
| Model Code 1 | 45VTBS60A 2203CA 22R | |
| Product height in | 6.940 | |
| Product height mm | 176.276 | |
| Product length in | 16.280 | |
| Product length mm | 413.512 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 | |
| THRU CONNECTION MNTG | B | TWO BOLT SAE 'B' FLANGE |
