45VTCS60A 2297AA22R
02-125624-1
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 6.940 |
| Product height mm | | 176.276 |
| Product length in | | 10.940 |
| Product length mm | | 277.876 |
| Product width in | | 8.380 |
| Product width mm | | 212.852 |