Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 45VT | 45VT Thru-Drive Pump |
| Model Code 1 | 45VTCS50A 2297AA 22R | |
| Product height in | 6.940 | |
| Product height mm | 176.276 | |
| Product length in | 14.050 | |
| Product length mm | 356.870 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 |
