Product specifications
Characteristic | Value | Description |
|---|---|---|
| PUMP TYPE | VT | VANE PUMP, THRU DRIVE |
| MOUNTING | - | FLANGE MOUNT |
| OUTLET POST FRM CVR END | D | OUTLET 90DEG CW FROM INLET |
| Model Code 1 | 25V21A-1D-22L PLANT CLEANUP | |
| Product height mm | 139.700 | |
| Product length in | 9.450 | |
| Product length mm | 240.030 | |
| Product width in | 6.880 | |
| Product width mm | 174.752 |
