Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | 35 | SERIES DESIGNATION |
| PUMP TYPE | V | VANE PUMP |
| RING CAPACITY | 35 | 35 GPM |
| PORT CONNECTION | A | INLET: 4 BOLT FLANGE OUTLET: 4 BOLT FLANGE |
| PORT THREAD TYPE | - | INCH THREAD PORT CONNECTION |
| MOUNTING | - | FLANGE MOUNT |
| SHAFT | 86 | 86- SQUARE KEY |
| OUTLET POST FRM CVR END | * | GENERIC |
| DESIGN NO | 22 | DESIGN NO |
| ROTATION FROM SHAFT END | * | GENERIC |
| IPM FRAME SIZE | 35V | 35V Single Pump |
| Model Code 1 | 35V35A-86X22X |