Product specifications
Characteristic | Value | Description |
|---|---|---|
| DESIGN NO | 22 | DESIGN NO |
| IPM FRAME SIZE | 45V | 45V Single Pump |
| OUTLET POST FRM CVR END | C | OUTLET INLINE WITH INLET |
| PORT CONNECTION | A | INLET: 4 BOLT FLANGE OUTLET: 4 BOLT FLANGE |
| PUMP TYPE | V | VANE PUMP |
| RING CAPACITY | 60 | 60 GPM |
| SEALS TYPE | - | STANDARD SEAL |
| Series | 45 | SERIES DESIGNATION |
| SHAFT | 1 | 1- 5/16 SQUARE KEY |
| BODY MOUNTING FLANGE | - | VICKERS STANDARD |
| PORT THREAD TYPE | - | INCH THREAD PORT CONNECTION |
| ROTATION FROM SHAFTEND | R | CLOCKWISE |
| MOUNTING | - | FLANGE MOUNT |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | 45V60A 1C 22R | |
| Product height in | 6.940 | |
| Product height mm | 176.276 | |
| Product length in | 11.940 | |
| Product length mm | 303.276 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 |