Product specifications
Characteristic | Value |
|---|---|
| SEALS TYPE | ALL SEALS VITON |
| Series | SERIES DESIGNATION |
| PUMP TYPE | VANE PUMP |
| Ring capacity | 42 GPM |
| PORT CONNECTION | INLET: 4 BOLT FLANGE OUTLET: 4 BOLT FLANGE |
| SHAFT | 1- 5/16 SQUARE KEY |
| OUTLET POST FRM CVR END | OUTLET OPPOSITE INLET |
| DESIGN NO | DESIGN NO |
| ROTATION FROM SHAFT END | CLOCKWISE |
| Brand | Vickers by Danfoss |
| Product height in | 6.940 |
| Product height mm | 176.276 |
| Product length in | 11.940 |
| Product length mm | 303.276 |
| Product width in | 8.380 |
| Product width mm | 212.852 |