Vickers by Danfoss V Series Vane Pumps 2520V21A8-1-22 (RIGHT)

2520V21A14 1CB22R, 2520V21A14 1CB22R

02-137210-P

Model code: 2520V21A14 1CB22R


Tools

Product specifications

Characteristic
Value
Description
SEALS TYPE-STANDARD SEAL
Series2520SERIES DESIGNATION
PUMP TYPEVVANE PUMP
RING CAPACITY OUTLET 12121 GPM
PORT CONNECTIONAINLET: 4 BOLT FLANGE, OUTLET 1: 4 BOLT FLANGE, OUTLET 2: 4 BOLT FLANGE
PORT THREAD TYPE-INCH THREAD PORT CONNECTION
RING CAPACITY OUTLET 21414 GPM
MOUNTING-FLANGE MOUNT
SHAFT11- 3/16 SQUARE KEY
OUTLET POST FRM CVR ENDCBOUTLET 1: INLINE WITH INLET, OUTLET 2: 45° CCW FROM INLET
DESIGN NO2222-DESIGN NO
ROTATION FROM SHAFT ENDRCLOCKWISE
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZE2520V2520V Double Pump
Model Code 12520V21A14 1CB22R
Product height mm146.050
Product length in12.500
Product length mm317.500
Product width in6.880
Product width mm174.752