4520V50A14-86xx22x, 4520V50A14-86XX22X-product-details

4520V50A14-86xx22x, 4520V50A14-86XX22X

02-137385

Model code: 4520V50A14-86XX22X


Tools

Product specifications

Characteristic
Value
Description
SEALS TYPE-STANDARD SEAL
Series4520SERIES DESIGNATION
PUMP TYPEVVANE PUMP
RING CAPACITY OUTLET 15050 GPM
PORT CONNECTIONAINLET: 4 BOLT FLANGE, OUTLET 1: 4 BOLT FLANGE, OUTLET 2: 4 BOLT FLANGE
PORT THREAD TYPE-INCH THREAD PORT CONNECTION
RING CAPACITY OUTLET 21414 GPM
MOUNTING-FLANGE MOUNT
SHAFT8686- 3/8 SQUARE KEY
OUTLET POST FRM CVR END**GENERIC
DESIGN NO22DESIGN NO
ROTATION FROM SHAFT END*GENERIC
IPM FRAME SIZE4520V4520V Double Pump
Model Code 14520V50A14-86XX22X