4525V42A21 1BB22L, 4525V42A21 1BB22L-product-details

4525V42A21 1BB22L, 4525V42A21 1BB22L

02-137426-6

Model code: 4525V42A21 1BB22L


Tools

Product specifications

Characteristic
Value
Description
SEALS TYPE-STANDARD SEAL
Series4525SERIES DESIGNATION
PUMP TYPEVVANE PUMP
RING CAPACITY OUTLET 14242 GPM
PORT CONNECTIONAINLET: 4 BOLT FLANGE, OUTLET 1: 4 BOLT FLANGE, OUTLET 2: 4 BOLT FLANGE
PORT THREAD TYPE-INCH THREAD PORT CONNECTION
RING CAPACITY OUTLET 22121 GPM
MOUNTING-FLANGE MOUNT
SHAFT11- 5/16 SQUARE KEY
OUTLET POST FRM CVR ENDBBOUTLET 1: 90° CCW FROM INLET, OUTLET 2: 45° CCW FROM INLET
DESIGN NO22DESIGN NO
ROTATION FROM SHAFT ENDLCOUNTER CLOCKWISE
IPM FRAME SIZE4525V4525V Double Pump
Model Code 14525V42A21 1BB22L
Product height in7.340
Product height mm186.436
Product length in16.740
Product length mm425.196
Product width in8.380
Product width mm212.852