4525V42A21 1AA22R, 4525V42A21 1AA22R-product-details

4525V42A21 1AA22R, 4525V42A21 1AA22R

02-137426-AAR

Model code: 4525V42A21 1AA22R


Tools

Product specifications

Characteristic
Value
Description
SEALS TYPE-STANDARD SEAL
Series4525SERIES DESIGNATION
PUMP TYPEVVANE PUMP
RING CAPACITY OUTLET 14242 GPM
PORT CONNECTIONAINLET: 4 BOLT FLANGE, OUTLET 1: 4 BOLT FLANGE, OUTLET 2: 4 BOLT FLANGE
PORT THREAD TYPE-INCH THREAD PORT CONNECTION
RING CAPACITY OUTLET 22121 GPM
MOUNTING-FLANGE MOUNT
SHAFT11- 5/16 SQUARE KEY
OUTLET POST FRM CVR ENDAAOUTLET 1: OPPOSITE INLET, OUTLET 2: 135° CCW FROM INLET
DESIGN NO22DESIGN NO
ROTATION FROM SHAFT ENDRCLOCKWISE
DESIGN NO22DESIGN NO
IPM FRAME SIZE4525V4525V Double Pump
Model Code 14525V42A21 1AA22R
MOUNTING-FLANGE MOUNT
OUTLET POST FRM CVR ENDAAOUTLET 1: OPPOSITE INLET, OUTLET 2: 135° CCW FROM INLET
PORT CONNECTIONAINLET: 4 BOLT FLANGE, OUTLET 1: 4 BOLT FLANGE, OUTLET 2: 4 BOLT FLANGE
PORT THREAD TYPE-INCH THREAD PORT CONNECTION
PUMP TYPEVVANE PUMP
RING CAPACITY OUTLET 14242 GPM
RING CAPACITY OUTLET 22121 GPM
ROTATION FROM SHAFT ENDRCLOCKWISE
SEALS TYPE-STANDARD SEAL
Series4525SERIES DESIGNATION
SHAFT11- 5/16 SQUARE KEY