4525V60A17 86BB22R, 4525V60A17 86BB22R-product-details

4525V60A17 86BB22R, 4525V60A17 86BB22R

02-137444-BBR

Model code: 4525V60A17 86BB22R


Tools

Product specifications

Characteristic
Value
Description
SEALS TYPE-STANDARD SEAL
Series4525SERIES DESIGNATION
PUMP TYPEVVANE PUMP
RING CAPACITY OUTLET 16060 GPM
PORT CONNECTIONAINLET: 4 BOLT FLANGE, OUTLET 1: 4 BOLT FLANGE, OUTLET 2: 4 BOLT FLANGE
PORT THREAD TYPE-INCH THREAD PORT CONNECTION
RING CAPACITY OUTLET 21717 GPM
MOUNTING-FLANGE MOUNT
SHAFT8686- 3/8 SQUARE KEY
OUTLET POST FRM CVR ENDBBOUTLET 1: 90° CCW FROM INLET, OUTLET 2: 45° CCW FROM INLET
DESIGN NO22DESIGN NO
ROTATION FROM SHAFT ENDRCLOCKWISE
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZE4525V4525V Double Pump
Model Code 14525V60A17 86BB22R
Product height in7.340
Product height mm186.436
Product length in16.740
Product length mm425.196
Product width in8.380
Product width mm212.852